为向您提供最佳服务,本网站使用cookies(缓存)。有关本网站对cookies的使用方式以及如何停用,请参见我们的信息页面。若您同意,请确认已阅读我们使用cookies的相关信息并接受。另外,还请注意与我们数据保护(数据隐私政策)主题相关的更多信息。

TDK EPCOS

E/ELP磁芯和附件 (EPCOS)

PDF 磁芯形状 个别零件 AL值(nH) 材料(磁芯)
file_pdf_box
E 10/5.5/5 Core 750, 800 N27,  N87
file_pdf_box
E 12.7/6/6 Core 1400, 2400 N87,  T65
file_pdf_box
E 13/7/4 Coil former,  Core,  Cover plate,  Yoke 45 - 3600 N27,  N30,  N87,  T46,  T65
file_pdf_box
E 13/6.5/3.7 Core 850 N87
file_pdf_box
E 13/6/6.15 Core 900 - 1350 N87,  N97,  T65
file_pdf_box
E 14/8/4 Core 860 - 1250 N27,  N30,  N41
file_pdf_box
E 16/6/5 Core 1100 - 1250 N27,  N87,  N97
file_pdf_box
E 16/7/5 Core 950, 1000 N27,  N87
file_pdf_box
E 16/8/5 Coil former,  Core,  Yoke 69 - 5100 N27,  N30,  N87,  T46,  T65
file_pdf_box
E 16/8/8 Core 1800, 1900 N27,  N87
file_pdf_box
E 19/8/5 Core 1050 - 5800 N27,  N30,  N87,  T46
file_pdf_box
E 20/9/6 Core 1300 - 2200 N27,  N30,  N87,  N97
file_pdf_box
E 20/10/6 Coil former,  Core,  Yoke 60 - 7500 N27,  N30,  N87,  N97,  T46
file_pdf_box
E 20/10/11 Core 2300 - 3000 N27,  N87,  N95,  N97
file_pdf_box
E 21/9/5 Core 900, 1500 N27,  N30
file_pdf_box
E 25.4/10/7 Core 122 - 8500 N27,  N30,  N87,  T38,  T46
file_pdf_box
E 25/13/7 Coil former,  Core,  Yoke 91 - 2900 N27,  N30,  N87,  N97
file_pdf_box
E 28/10/11 Core 3200 N87
file_pdf_box
E 30/15/7 Coil former,  Core,  Yoke 90 - 3100 N27,  N30,  N87
file_pdf_box
E 32/16/11 Core 2900, 3000 N87,  N97
file_pdf_box
E 32/16/9 Coil former,  Core,  Yoke 145 - 3800 N27,  N30,  N87,  N97
file_pdf_box
E 34/14/9 Core 2300 - 2700 N27,  N72,  N87
file_pdf_box
E 36/18/11 Coil former,  Core 183 - 3100 N27,  N87
file_pdf_box
E 40/16/12 Core 411 - 4600 N27,  N72,  N87
file_pdf_box
E 42/21/15 Core 201 - 7500 N27,  N30,  N87,  N95,  N97
file_pdf_box
E 42/21/20 Coil former,  Core 259 - 6700 N27,  N87,  N95,  N97
file_pdf_box
E 47/20/16 Core 5100, 5600 N27,  N87
file_pdf_box
E 5 Core 270, 1400 N87,  T38
file_pdf_box
E 55/28/21 Core 292 - 6700 N27,  N87,  N97
file_pdf_box
E 55/28/25 Core 295 - 7700 N27,  N87,  N97
file_pdf_box
E 56/24/19 Core 6300, 6900 N27,  N87
file_pdf_box
E 6.3 Coil former,  Core,  Plastic cover cap 380 - 1700 N30,  N87,  T38
file_pdf_box
E 65/32/27 Coil former,  Core 230 - 11000 N27,  N87,  N92,  N95,  N97
file_pdf_box
E 70/33/32 Coil former,  Core 200 - 13000 N27,  N87,  N95,  N97
file_pdf_box
E 8.8 Coil former,  Core,  Plastic cover cap 400 - 2100 N30,  N49,  N87,  T38
file_pdf_box
E 80/38/20 Core 882 - 4700 N27,  N87,  N97
file_pdf_box
E 100/60/28 Core 6500 - 8500 N87,  N95,  N97
file_pdf_box
E 42/21/15DG Core 96 - 207 N87
file_pdf_box
E 42/21/20DG Core 123 - 267 N87
file_pdf_box
E 47/20/16DG Core 121 - 266 N87
file_pdf_box
E 55/28/21DG Core 179 - 394 N87
file_pdf_box
E 55/28/25DG Core 209 - 463 N87
file_pdf_box
E 65/32/27DG Core 262 - 477 N87
file_pdf_box
E 70/33/32DG Core 328 - 602 N87
file_pdf_box
E 80/38/20DG Core 197 - 352 N87
file_pdf_box
ELP 14/3.5/5,  I 14/1.5/5 Core 800 - 1450 N49,  N87,  N92,  N95,  N97
file_pdf_box
ELP 18/4/10,  I 18/2/10 Clamp,  Core 1900 - 3000 N49,  N87,  N92,  N97
file_pdf_box
ELP 22/6/16,  I 22/2.5/16 Clamp,  Core 125 - 6100 N49,  N87,  N92,  N95,  N97
file_pdf_box
ELP 32/6/20,  I 32/3/20 Clamp,  Core 440 - 7550 N49,  N87,  N92,  N95,  N97
file_pdf_box
ELP 38/8/25,  I 38/4/25 Core 400 - 8400 N49,  N87,  N92,  N97
file_pdf_box
ELP 43/10/28,  I 43/4/28 Core 355 - 9000 N49,  N87,  N92,  N95,  N97
file_pdf_box
ELP 58/11/38,  I 58/4/38 Core 7400, 8400 N87
file_pdf_box
ELP 64/10/50,  I 64/5/50 Core 8000 - 15500 N49,  N87,  N95,  N97
file_pdf_box
ELP 102/20/38,  I 102/20/38 Core 8200 - 9600 N87,  N97
file_pdf_box
E 100/60/28DG Core 353 - 761 N87
file_pdf_box
E 22/15/6 Core 1200 N87

在复选框中选择您要下载的文件,即可以压缩文件格式打包下载多达20个文档。点击列表下方的下载按钮开始下载。

在复选框中选择您要下载的文件,即可以压缩文件格式打包下载多达20个文档。点击列表下方的下载按钮开始下载。