为向您提供最佳服务,本网站使用cookies(缓存)。有关本网站对cookies的使用方式以及如何停用,请参见我们的信息页面。若您同意,请确认已阅读我们使用cookies的相关信息并接受。另外,还请注意与我们数据保护(数据隐私政策)主题相关的更多信息。

TDK EPCOS

PM/P/P Cores Halves(半磁芯)/EP磁芯和附件

PDF 磁芯形状 个别零件 AL值 (nH) (磁芯)
file_pdf_box
EP 10 Coil former,  Core,  Mounting assembly 63 - 6000 N30 - T66
file_pdf_box
EP 13 Coil former,  Core,  Mounting assembly 63 - 8500 N30 - T66
file_pdf_box
EP 17 Coil former,  Core,  Mounting assembly 2400 - 13000 N30,  N87,  T38,  T65,  T66
file_pdf_box
EP 20 Coil former,  Core,  Mounting assembly 200 - 18700 N30,  N87,  T38,  T65
file_pdf_box
EP 5 Core 16 - 2200 N45 - T66
file_pdf_box
EP 6 Core 16 - 1900 N45 - T66
file_pdf_box
EP 7 Coil former,  Core 63 - 5800 N30 - T66
file_pdf_box
EPO 13 Coil former,  Core 63 - 6600 N45,  T38,  T57
file_pdf_box
EPX 10 Core 63 - 6100 N45,  T38,  T57
file_pdf_box
EPX 7/9 Core 63 - 10500 N45,  T38,  T57,  T66
file_pdf_box
EPX 9/9 Core 63 - 8100 N45,  T38,  T57,  T66
file_pdf_box
P 11 x 7 Adjusting screw,  Coil former,  Core,  Mounting assembly 25 - 7000 K1 - T38
file_pdf_box
P 14 x 8 Adjusting screw,  Coil former,  Core,  Mounting assembly 100 - 9800 K1 - T38
file_pdf_box
P 18 x 11 Adjusting screw,  Coil former,  Core,  Mounting assembly 40 - 12600 K1 - T38
file_pdf_box
P 22 x 13 Adjusting screw,  Coil former,  Core,  Mounting assembly 160 - 16000 K1 - T38
file_pdf_box
P 26 x 16 Adjusting screw,  Coil former,  Core,  Mounting assembly 100 - 22000 K1 - T38
file_pdf_box
P 3.3 x 2.6 Core 25 - 500 K1,  M33,  N30
file_pdf_box
P 30 x 19 Adjusting screw,  Coil former,  Core,  Mounting assembly 250 - 28000 M33 - T38
file_pdf_box
P 36 x 22 Adjusting screw,  Coil former,  Core,  Mounting assembly 250 - 15200 N22,  N30,  N48,  N87
file_pdf_box
P 4.6 x 4.1 Core 200, 800 M33,  N30
file_pdf_box
P 41 x 25 Core,  Mounting assembly 250 - 8400 N48
file_pdf_box
P 47 x 28 Core 100 - 9500 N48
file_pdf_box
P 59 x 36 Core 100 - 12500 N48
file_pdf_box
P 5.8 x 3.3 Core 60 - 800 K1,  M33,  N48
file_pdf_box
P 7 x 4 Coil former,  Core,  Mounting assembly 25 - 2000 K1,  M33,  N30,  N48
file_pdf_box
P 9 x 5 Coil former,  Core,  Mounting assembly 25 - 5500 K1,  M33,  N30,  N48,  T38
file_pdf_box
P Core Half 14 x 7.5 Coil former,  Core --- N22
file_pdf_box
P Core Half 150 x 30 Core --- N27
file_pdf_box
P Core Half 70 x 14.5 Coil former,  Core --- N22
file_pdf_box
PM 114/93 Coil former,  Core 630 - 16000 N27,  N87
file_pdf_box
PM 50/39 Coil former,  Core,  Mounting assembly 250 - 7400 N27,  N87,  N97
file_pdf_box
PM 62/49 Coil former,  Core,  Mounting assembly 315 - 9200 N27,  N87
file_pdf_box
PM 74/59 Coil former,  Core,  Mounting assembly 315 - 10000 N27,  N87
file_pdf_box
PM 87/70 Coil former,  Core 400 - 12000 N27,  N87
file_pdf_box
PS 25 x 8.9 Coil former,  Core --- N22
file_pdf_box
PS 30.5 x 10.2 Coil former,  Core --- N22
file_pdf_box
PS 35 x 10.8 Core --- N22
file_pdf_box
PS 47 x 14.9 Core --- N22
file_pdf_box
PS 68 x 14.5 Coil former,  Core --- N22
file_pdf_box
PS 7.35 x 3.6 Coil former,  Core --- M33,  N22
file_pdf_box
PS 9 x 3.5 Coil former,  Core --- M33,  N22

在复选框中选择您要下载的文件,即可以压缩文件格式打包下载多达20个文档。点击列表下方的下载按钮开始下载。

在复选框中选择您要下载的文件,即可以压缩文件格式打包下载多达20个文档。点击列表下方的下载按钮开始下载。